IESNA:LM-63-2002
[TEST]P1389817
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-935-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 90CRI 3500K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (70) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17613.4
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
114.3 147.7 309.7 833.7 1615.1 2215.4 2606.0 3006.2 3511.3 4097.3 4707.1 5526.5 6388.9 7194.0 7984.9 8699.5 9190.2 9361.7 
9318.9 8971.1 8532.8 7908.7 7317.9 7451.3 8065.9 8785.3 9185.5 9233.1 9142.6 9028.2 8261.2 7108.3 4654.7 452.6 
123.9 61.9 42.9 0.0 
114.3 147.7 328.7 824.2 1567.4 2220.1 2625.1 2987.2 3487.4 4054.4 4716.6 5478.9 6336.4 7217.8 8003.9 8709.0 9171.2 9342.7 
9290.3 8985.4 8518.5 7903.9 7365.5 7446.5 8070.6 8742.4 9180.7 9252.2 9152.1 9018.7 8323.1 7141.6 4859.5 
533.6 123.9 61.9 47.6 0.0 
114.3 147.7 300.1 800.4 1486.4 2172.5 2558.4 2944.3 3430.3 4025.8 4673.7 5445.5 6222.1 7017.7 7684.7 8299.3 8799.6 9071.1 
9118.8 8918.7 8575.6 8218.3 7899.1 7784.8 8142.1 8804.3 9304.6 9519.0 9499.9 9418.9 8909.1 7851.5 6107.8 
1243.5 133.4 76.2 57.2 0.0 
114.3 142.9 266.8 700.3 1367.3 1981.9 2520.3 2920.5 3349.3 3968.6 4607.0 5340.7 6131.6 6860.5 7489.4 7975.4 8404.1 8809.1 
9114.0 9190.2 9085.4 8933.0 8842.4 8852.0 9018.7 9485.6 10009.7 10390.8 10486.1 10476.6 10095.4 9252.2 7513.2 
2787.1 147.7 95.3 76.2 0.0 
114.3 138.2 233.4 528.8 1110.1 1748.5 2325.0 2810.9 3244.5 3768.5 4430.8 5140.6 5879.1 6617.5 7332.2 7861.0 8270.7 8589.9 
8885.3 9085.4 9271.2 9314.1 9352.2 9428.4 9595.2 9904.9 10343.2 10714.8 10833.9 10876.8 10562.3 9361.7 7546.6 
4888.1 219.2 123.9 95.3 0.0 
114.3 138.2 209.6 447.8 952.8 1567.4 2186.8 2710.9 3139.6 3649.4 4235.4 4978.6 5740.9 6493.7 7213.1 7794.3 8175.4 8456.5 
8670.9 8856.7 9023.5 9175.9 9314.1 9476.1 9704.8 9995.4 10414.6 10791.0 10914.9 10905.4 10347.9 9104.5 7765.7 
5469.4 652.7 138.2 109.6 0.0 
114.3 133.4 200.1 376.4 800.4 1357.8 1967.6 2544.1 3020.5 3511.3 4059.1 4778.5 5478.9 6184.0 6922.5 7513.2 7984.9 8227.9 
8385.1 8561.4 8747.2 8928.2 9142.6 9385.6 9609.5 9933.5 10338.4 10719.6 10814.8 10681.4 9914.4 8832.9 7775.3 
5574.2 1291.1 162.0 123.9 0.0 
114.3 133.4 166.7 266.8 476.4 905.2 1415.0 1934.3 2544.1 3087.2 3601.8 4111.5 4711.8 5369.3 6041.1 6731.9 7332.2 7737.1 8023.0 
8246.9 8466.1 8656.6 8861.5 9047.3 9228.3 9418.9 9747.7 10047.8 10004.9 9833.4 9152.1 8404.1 7165.4 5497.9 
3273.0 228.7 166.7 0.0 
114.3 128.6 142.9 181.0 266.8 424.0 724.2 1119.6 1567.4 2082.0 2620.3 3182.5 3739.9 4273.5 4821.4 5388.4 6012.5 6555.6 7103.5 
7556.1 7942.0 8270.7 8585.2 8856.7 9090.2 9295.0 9376.0 9304.6 9128.3 8928.2 8327.9 7570.4 6207.8 4645.1 2996.7 
886.2 204.9 0.0 
114.3 123.9 128.6 142.9 162.0 200.1 262.0 357.3 500.2 733.7 1038.6 1391.2 1786.6 2177.3 2658.5 3130.1 3668.5 4259.2 4883.4 5559.9 6245.9 
6870.0 7408.4 7842.0 8242.1 8542.3 8718.6 8718.6 8499.4 8266.0 7055.9 4840.5 2477.4 1176.8 605.1 209.6 200.1 0.0 
114.3 119.1 119.1 119.1 123.9 123.9 128.6 138.2 152.5 171.5 195.3 228.7 262.0 304.9 362.1 438.3 528.8 643.2 800.4 1014.8 1310.2 1710.4 2301.1 
3020.5 3973.4 4950.1 5650.4 5764.7 5274.0 4692.8 3373.1 2325.0 1534.1 829.0 285.9 52.4 14.3 0.0 
114.3 114.3 114.3 114.3 109.6 109.6 109.6 104.8 109.6 109.6 114.3 119.1 123.9 128.6 128.6 133.4 138.2 147.7 157.2 176.3 209.6 247.7 328.7 471.7 733.7 
1200.6 1853.3 2296.4 2048.6 1719.9 890.9 433.5 190.6 66.7 33.3 19.1 9.5 0.0 
114.3 114.3 109.6 104.8 100.0 95.3 90.5 90.5 85.8 85.8 85.8 85.8 81.0 81.0 76.2 71.5 66.7 57.2 57.2 52.4 52.4 52.4 52.4 47.6 42.9 47.6 
52.4 57.2 57.2 47.6 28.6 23.8 14.3 14.3 9.5 9.5 9.5 0.0 
114.3 109.6 100.0 90.5 85.8 76.2 71.5 66.7 61.9 57.2 52.4 47.6 38.1 33.3 28.6 19.1 14.3 14.3 9.5 9.5 9.5 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 0.0 4.8 4.8 
4.8 4.8 9.5 9.5 0.0 
114.3 100.0 90.5 81.0 76.2 66.7 61.9 52.4 42.9 38.1 28.6 23.8 19.1 14.3 9.5 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 
4.8 9.5 0.0 
114.3 100.0 85.8 76.2 66.7 57.2 47.6 38.1 23.8 19.1 14.3 9.5 9.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 4.8 
9.5 0.0 
114.3 95.3 81.0 66.7 57.2 47.6 33.3 23.8 14.3 9.5 9.5 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 4.8 
4.8 0.0 
114.3 90.5 76.2 66.7 52.4 38.1 28.6 19.1 9.5 9.5 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 4.8 4.8 
0.0 
114.3 90.5 76.2 61.9 52.4 33.3 23.8 14.3 9.5 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 4.8 
0.0 
114.3 95.3 76.2 61.9 52.4 33.3 23.8 14.3 9.5 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
114.3 95.3 76.2 61.9 52.4 33.3 23.8 19.1 14.3 9.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
114.3 95.3 76.2 61.9 52.4 38.1 28.6 19.1 14.3 9.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
